Now you can achieve an unsurpassed level of life safety and fire protection for your building’s assets and occupants with Honeywell LifeSafety Manager. This powerful solution can monitor and control key life safety systems - including smoke and fire detection, sprinkler supervisory and emergency communications systems - by responding to information from your facility’s network of fire alarm controllers. LifeSafety Manager is flexible enough for nearly any application. Its modular structure can support a wide variety of configurations, from a standalone system to multi-facility systems with multiple servers.
Open and Versatile Communications
LifeSafety Manager is an application of Honeywell Enterprise Buildings Integrator™ (EBI). Based on Windows and industry protocol, it allows open communication with other Honeywell EBI applications, networks and enterprise applications. Its intelligent, microprocessor-based devices and multi-sensor detectors provide early warning of smoke and fire conditions, virtually eliminating nuisance alarms.
Integration Allows Faster, More Effective Responses
By combining advanced technology with unsurpassed integration, the Honeywell LifeSafety Manager provides the early warning, relevant information and precise control operators need to act quickly in critical situations. It immediately pinpoints the location of an alarm through its Windows-based graphical display, and then applies an action plan for that event.
Single-Window Operator Control
LifeSafety Manager presents a wealth of customizable data and displays through a single window. Operators can acknowledge alarms, command points, issue audio response instructions and reset the system right from their workstation.
Key Advantages of LifeSafety Manager:
Affordable Future Growth
LifeSafety Manager is the first life-safety system to be UL-listed for operation on an Ethernet LAN, giving you an affordable pathway for future growth and expansion.